The GEMÜ 566 2/2-way straight seat control valve has a body with an integrated control mechanism. Manual, pneumatic and motorized actuator types are available. The GEMÜ 566 valve was specially developed for controlling small quantities and allows flow rates from 63 l/h to 2500 l/h.
- Control of liquid and gaseous media from 63 l/h to 2500 l/h
- Linear or equal-percentage control characteristic options
- Hermetic separation between medium and actuator
- Actuator and actuator type can be changed without draining or removing the valve body from the piping
- Various types of actuators available
- Media temperature :0 to 90 °C
- Ambient temperature:-15 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 8 to 20
- Body configurations:2/2-way body
- Connection types:Clamp | Threaded connection
- Connection standards:
- Body materials:ASTM A351 CF3M
- Seat seal materials:EPDM | FKM
- Conformities:EAC | FDA
- Supply voltage:
- Actuating speed:max. 3 mm/s
- Protection class:
Fitting Accessories
Product video
New control valve for small volumes: GEMÜ 566
01:59 min
1247 Views
Online since 16.09.2015