Type
Filter
B24: Ball valve, metal, manually operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
Connection type
Filter
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigots SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamps ASME BPE
93: Eine Seite Clamp ASME BPE entspricht Code 80, andere Seite Schweißstutzen Code 59, für Rohr ASME BPE
A8: Aseptic flange DIN 11864-BF, for pipe DIN 11866, series C and ASME BPE, face-to-face dimension FTF EN 558, series 1, length only for body configuration D
Execution type
Filter
1537: Ra <= 0.4 µm (15 µin.) for media wetted surfaces *), to DIN 11866 HE4, electropolished internal/external, *) for pipe inside-Ø <= 6 mm, in the spigot Ra <= 0.8 µm
5230: K-NR SF5, K-NR 5227, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
5231: K-NR SF5, K-NR 0101, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 7056 - Shaft drilled, hand lever shortened
5232: K-NR SF5, K-NR 0104, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media
5233: K-NR SF5, K-NR 0107, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Media area cleaned for paint compatibility, 7056 - Shaft drilled, hand lever shortened
5234: K-NR SF5, K-NR 0101, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
5235: K-NR SF5, K-NR 0107, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Media area cleaned for paint compatibility
5236: K-NR SF5, K-NR 0107, K-NR 5227, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Media area cleaned for paint compatibility, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
7124: K-NR SF4, K-NR 0104 SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media
7137: K-NR SF5, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 7056 - Shaft drilled, hand lever shortened
7138: K-NR SF5, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 - Thermal separation by mounting bridge
7140: K-NR SF5, K-NR 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7142: K-NR SF5, K-NR 0107, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, cleaned on the medium side
7152: K-NR SF4, K-NR 0107, SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external 0107 - Media area cleaned for paint compatibility
SF4: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal/external
SF5: Ra max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal/external