Type
Filter
514: Angle seat globe valve, pneumatically operated, aluminium piston actuator
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
13: Flange EN 1092, PN 25, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
82: Clamp DIN 32676 series B, face-to-face dimension FTF EN 558 series 1
86: Clamp DIN 32676 series A, face-to-face dimension FTF EN 558 series 1
88: Clamp ASME BPE for pipe ASME BPE, face-to-face dimension FTF EN 558, series 1
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
9: CC499K, cast bronze
34: 1.4435, investment casting
37: 1.4408, investment casting
C2: 1.4435, investment casting
Seat seal
Filter
5: PTFE
5G: PTFE, glass fibre reinforced
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
1Z: 2-stage actuator, actuator 1
2Z: 2-stage actuator, actuator 2
Regulating cone
Filter
OHNE
R0125: 17 m³/h - mod.EQ
R0269: 2.5 m³/h - linear
RA203: 0,1 m³/h - linear with red. seat
RA405: 0,1 m³/h - mod.EQ with red. seat
RA406: 0.16 m³/h - mod. EQ with red. seat
RB207: 0,16 m³/h - linear with red. seat
RB208: 0,25 m³/h - linear with red. seat
RB209: 0,4 m³/h - linear with red. seat
RB405: 0.25 m³/h - mod. EQ with red. seat
RB406: 0.4 m³/h - mod. EQ with red. seat
RC205: 0,63 m³/h - linear with red. seat
RC206: 1 m³/h - linear with red. seat
RC405: 0.63 m³/h - mod. EQ with red. seat
RC406: 1 m³/h - mod. EQ with red. seat
RD205: 1,6 m³/h - linear with red. seat
RD206: 1,6 m³/h - linear with red. seat
RD405: 1.6 m³/h - mod. EQ with red. seat
RD406: 1.6 m³/h - mod. EQ with red. seat
RE207: 2,5 m³/h - linear with red. seat
RE208: 2,5 m³/h - linear with red. seat
RE209: 2,5 m³/h - linear with red. seat
RE407: 2.5 m³/h - mod. EQ with red. seat
RE408: 2.5 m³/h - mod. EQ with red. seat
RE409: 2.5 m³/h - mod. EQ with red. seat
RF207: 4 m³/h - linear with red. seat
RF208: 4 m³/h - linear with red. seat
RF209: 4 m³/h - linear with red. seat
RF407: 4 m³/h - mod.EQ with red. seat
RF408: 4 m³/h - mod.EQ with red. seat
RF409: 4 m³/h - mod.EQ with red. seat
RG209: 6,3 m³/h - linear with red. seat
RG210: 6,3 m³/h - linear with red. seat
RG211: 6,3 m³/h - linear with red. seat
RG212: 6,3 m³/h - linear with red. seat
RG409: 6.3 m³/h - mod. EQ with red. seat
RG410: 6.3 m³/h - mod. EQ with red. seat
RG411: 6.3 m³/h - mod. EQ with red. seat
RG412: 6.3 m³/h - mod. EQ with red. seat
RH209: 10 m³/h - linear with red. seat
RH210: 10 m³/h - linear with red. seat
RH211: 10 m³/h - linear with red. seat
RH212: 10 m³/h - linear with red. seat
RH409: 10 m³/h - mod. EQ with red. seat
RH410: 10 m³/h - mod. EQ with red. seat
RH411: 10 m³/h - mod. EQ with red. seat
RH412: 10 m³/h - mod. EQ with red. seat
RJ207: 16 m³/h - linear with red. seat
RJ208: 16 m³/h - linear with red. seat
RJ209: 16 m³/h - linear with red. seat
RJ407: 16 m³/h - mod. EQ with red. seat
RJ408: 16 m³/h - mod. EQ with red. seat
RJ409: 16 m³/h - mod. EQ with red. seat
RK205: 25 m³/h - linear with red. seat
RK206: 25 m³/h - linear with red. seat
RK405: 25 m³/h - mod.EQ with red. seat
RK406: 25 m³/h - mod.EQ with red. seat
RKXXX: 32 yes XX
RM203: 40 m³/h - linear with red. seat
RM403: 40 m³/h - mod.EQ with red. seat
RMXXX: 40 yes XX
RS600: 5 m³/h - linear
RS601: 5 m³/h - linear
RS602: 10 m³/h - linear
RS603: 10 m³/h - linear
RS604: 15 m³/h - linear
RS605: 24 m³/h - linear
RS606: 38 m³/h - linear
RS607: 60 m³/h - linear
RS610: 5 m³/h - mod.EQ
RS611: 5 m³/h - mod.EQ
RS612: 10 m³/h - mod.EQ
RS613: 10 m³/h - mod.EQ
RS614: 15 m³/h - mod.EQ
RS615: 24 m³/h - mod.EQ
RS616: 38 m³/h - mod.EQ
RS617: 60 m³/h - mod.EQ
RS640: 2,7 m³/h - mod.EQ
RS641: 2,7 m³/h - mod.EQ
RS642: 6.3 m³/h - mod.EQ
RS643: 6.3 m³/h - mod.EQ
RS644: 13,3 m³/h - mod.EQ
RS646: 35,6 m³/h - mod.EQ
RS647: 58 m³/h - mod.EQ
RS648: 35,6 m³/h - mod.EQ
RS649: 50 m³/h - mod.EQ
RS650: 2,7 m³/h - linear
RS651: 2,7 m³/h - linear
RS652: 6,3 m³/h - linear
RS653: 6,3 m³/h - linear
RS654: 13,3 m³/h - linear
RS656: 35,6 m³/h - linear
RS657: 58 m³/h - linear
RS658: 38 m³/h - linear
RS659: 50 m³/h - linear
RS660: 24 m³/h - linear
RS661: 38 m³/h - linear
RS662: 50 m³/h - linear
RS670: 24 m³/h - mod.EQ
RS671: 38 m³/h - mod.EQ
RS672: 50 m³/h - mod.EQ
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0108: Media wetted parts free from paint-wetting impairment substances, spindle seal PTFE K-no. 0108 = K-no. 2013 and K-no. 0101
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
2024: For higher temperatures
Special version
Filter
OHNE
B: Rigid plug fixing, special version for oxygen, maximum medium temperature: 60 °C, media wetted seal materials and auxiliary materials with BAM testing
C: Rigid plug fixing
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability