Type
Filter
9554: Actuator for angle seat globe valve, pneumatic, plastic piston actuator
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Actuator use
Filter
Z: Accessory
Valve body material
Filter
OHNE
Seat seal
Filter
4: FKM
5: PTFE
10: 1.4404
14: EPDM
30: PFA
5G: PTFE, glass fibre reinforced
5P: PTFE FDA conform, USP Class VI
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
0K: Operator size 0K
1K: Operator size 1K
2K: Operator size 2K
B: Actuator size B
Regulating cone
Filter
OHNE
R2833: 40 m³/h - mod.EQ
RA401: 0,1 m³/h - mod.EQ with red. seat
RA402: 0.16 m³/h - mod. EQ with red. seat
RB201: 0,16 m³/h - linear with red. seat
RB202: 0,25 m³/h - linear with red. seat
RB203: 0,4 m³/h - linear with red. seat
RB401: 0.25 m³/h - mod. EQ with red. seat
RB402: 0.4 m³/h - mod. EQ with red. seat
RC201: 0,63 m³/h - linear with red. seat
RC202: 1 m³/h - linear with red. seat
RC401: 0.63 m³/h - mod. EQ with red. seat
RC402: 1 m³/h - mod. EQ with red. seat
RD201: 1,6 m³/h - linear with red. seat
RD202: 1,6 m³/h - linear with red. seat
RD401: 1.6 m³/h - mod. EQ with red. seat
RD402: 1.6 m³/h - mod. EQ with red. seat
RE201: 2,5 m³/h - linear with red. seat
RE202: 2,5 m³/h - linear with red. seat
RE203: 2,5 m³/h - linear with red. seat
RE401: 2.5 m³/h - mod. EQ with red. seat
RE402: 2.5 m³/h - mod. EQ with red. seat
RE403: 2.5 m³/h - mod. EQ with red. seat
RF201: 4 m³/h - linear with red. seat
RF202: 4 m³/h - linear with red. seat
RF203: 4 m³/h - linear with red. seat
RF401: 4 m³/h - mod.EQ with red. seat
RF402: 4 m³/h - mod.EQ with red. seat
RF403: 4 m³/h - mod.EQ with red. seat
RG201: 6,3 m³/h - linear with red. seat
RG202: 6,3 m³/h - linear with red. seat
RG203: 6,3 m³/h - linear with red. seat
RG204: 6,3 m³/h - linear with red. seat
RG401: 6.3 m³/h - mod. EQ with red. seat
RG402: 6.3 m³/h - mod. EQ with red. seat
RG403: 6.3 m³/h - mod. EQ with red. seat
RG404: 6.3 m³/h - mod. EQ with red. seat
RH201: 10 m³/h - linear with red. seat
RH202: 10 m³/h - linear with red. seat
RH203: 10 m³/h - linear with red. seat
RH204: 10 m³/h - linear with red. seat
RH401: 10 m³/h - mod. EQ with red. seat
RH402: 10 m³/h - mod. EQ with red. seat
RH403: 10 m³/h - mod. EQ with red. seat
RH404: 10 m³/h - mod. EQ with red. seat
RJ201: 16 m³/h - linear with red. seat
RJ202: 16 m³/h - linear with red. seat
RJ203: 16 m³/h - linear with red. seat
RJ401: 16 m³/h - mod. EQ with red. seat
RJ402: 16 m³/h - mod. EQ with red. seat
RJ403: 16 m³/h - mod. EQ with red. seat
RK201: 25 m³/h - linear with red. seat
RK202: 25 m³/h - linear with red. seat
RK401: 25 m³/h - mod.EQ with red. seat
RK402: 25 m³/h - mod.EQ with red. seat
RM201: 40 m³/h - linear with red. seat
RM401: 40 m³/h - mod.EQ with red. seat
RS000: 5 m³/h - linear
RS001: 5 m³/h - linear
RS002: 10 m³/h - linear
RS003: 10 m³/h - linear
RS004: 15 m³/h - linear
RS005: 24 m³/h - linear
RS006: 38 m³/h - linear
RS007: 60 m³/h - linear
RS010: 5 m³/h - mod.EQ
RS011: 5 m³/h - mod.EQ
RS012: 10 m³/h - mod.EQ
RS013: 10 m³/h - mod.EQ
RS014: 15 m³/h - mod.EQ
RS015: 24 m³/h - mod.EQ
RS016: 38 m³/h - mod.EQ
RS017: 60 m³/h - mod.EQ
RS040: 2,7 m³/h - mod.EQ
RS041: 2,7 m³/h - mod.EQ
RS042: 6.3 m³/h - mod.EQ
RS043: 6.3 m³/h - mod.EQ
RS044: 13,3 m³/h - mod.EQ
RS046: 35,6 m³/h - mod.EQ
RS047: 58 m³/h - mod.EQ
RS048: 35,6 m³/h - mod.EQ
RS050: 2,7 m³/h - linear
RS051: 2,7 m³/h - linear
RS052: 6,3 m³/h - linear
RS053: 6,3 m³/h - linear
RS054: 13,3 m³/h - linear
RS056: 35,6 m³/h - linear
RS057: 58 m³/h - linear
RS058: 2 m³/h - linear
RS059: 2 m³/h - linear
RS060: 2 m³/h - mod.EQ
RS061: 2 m³/h - mod.EQ
RS062: 4 m³/h - linear
RS063: 4 m³/h - linear
RS064: 4 m³/h - mod.EQ
RS065: 4 m³/h - mod.EQ
RS066: 9 m³/h - linear
RS067: 9 m³/h - mod.EQ
RS068: 20 m³/h - linear
RS069: 20 m³/h - mod.EQ
RS070: 30 m³/h - linear
RS071: 30 m³/h - mod.EQ
RS072: 50 m³/h - linear
RS073: 50 m³/h - mod.EQ
RS078: 35,6 m³/h - linear
RS080: 24 m³/h - linear
RS081: 38 m³/h - linear
RS082: 50 m³/h - linear
RS083: 20 m³/h - linear
RS084: 30 m³/h - linear
RS085: 30 m³/h - linear
RS090: 24 m³/h - mod.EQ
RS091: 38 m³/h - mod.EQ
RS092: 50 m³/h - mod.EQ
RS093: 20 m³/h - mod.EQ
RS094: 30 m³/h - mod.EQ
RS095: 30 m³/h - mod.EQ
Execution type
Filter
OHNE
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability