Medium
Filter
OHNE
%: Percentage scale
HCl: Hydrochloric acid
Luft: Air
NaOH: Sodium hydroxide
Wasser: Water
Type
Filter
801: Variable area flowmeter, PVC float, (series 800)
805: Variable area flowmeter, PP float, (series 800)
806: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, guided float, (series 800)
807: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 800)
811: Variable area flowmeter, PVC float with magnet, (series 800)
815: Variable area flowmeter, PP float with magnet (series 800)
816: Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, guided float, (series 800)
817: Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, (series 800)
820: Variable area flowmeter, PVDF float (series 800)
822: Variable area flowmeter, PVDF float, for DN 50 with conus 73, (series 800)
825: Variable area flowmeter, PP float, (series 800)
830: Variable area flowmeter, PVDF float with magnet, (series 800)
831: Variable area flowmeter, PVC float with magnet, (series 800)
832: Variable area flowmeter, PVDF float with magnet, for DN 50 with conus 73, (series 800)
833: Variable area flowmeter, PVDF float with magnet, with PVDF tube, (series 800)
835: Variable area flowmeter, PP float with magnet, (series 800)
840: Variable area flowmeter, part flow principle, PVC
841: Variable area flowmeter, part flow principle, PVC, float with magnet
845: Variable area flowmeter, part flow principle, PP
846: Variable area flowmeter, part flow principle, PP, float with magnet
851: Variable area flowmeter, PVC float, (series 850)
855: Variable area flowmeter, PP float, (series 850)
857: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 850)
861: Variable area flowmeter, PVC float with magnet, (series 850)
865: Variable area flowmeter, PP float with magnet, (series 850)
867: Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, (series 850)
873: Variable area flowmeter, PVDF float, with PVDF tube, (series 850)
875: Variable area flowmeter, PP float, (series 850)
883: Variable area flowmeter, PVDF float with magnet, with PVDF tube, (series 850)
RoHS conformance
Filter
R: Conformance to RoHS
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body configuration
Filter
D: Straight through tube
Connection type
Filter
0: Spigot DIN
4: Plastic backing flange, EN 1092 / PN10 / form B
7: Union end with DIN insert (socket)
33: Union end with inch insert - BS (socket)
39: Flange ANSI Class 125/150 RF,
78: Union end with DIN insert (IR butt welding)
7R: Union end with DIN insert (Rp threaded socket)
7X: Union ends without insert and without union nut
Metering tube material
Filter
1: PVC-U
5: PP, reinforced
20: PVDF
21: PA, transparent
22: PSU
Concentration
Filter
OHNE
30%: Medium see feature "Medium"
45%: Medium see feature "Medium"
50%: Medium see feature "Medium"
O-ring material
Filter
4: FKM
14: EPDM
Orifice material
Filter
1: PVC-U
5: PP, reinforced
7: 1.4571
Union material
Filter
1: Insert PVC-U, union nut PP grey
5: Insert PP, union nut PP beige
6: Malleable iron
7: Stainless steel
20: Insert PVDF, union nut PVDF
X: Place holder - no material
Metering tube size
Filter
11: Conus 11
12: Conus 12
13: Conus 13
14: Conus 14
15: Conus 15
21: Conus 21
22: Conus 22
23: Conus 23
24: Conus 24
25: Conus 25
31: Conus 31
32: Conus 32
33: Conus 33
34: Conus 34
41: Conus 41
42: Conus 42
43: Conus 43
44: Conus 44
46: Conus 46
47: Conus 47
48: Conus 48
49: Conus 49
52: Conus 52
53: Conus 53
54: Conus 54
55: Conus 55
61: Conus 61
62: Conus 62
63: Conus 63
67: Conus 67
68: Conus 68
69: Conus 69
71: Conus 71
72: Conus 72
73: Conus 73
75: Conus 75
77: Conus 77
Orifice diameter
Filter
36: Diameter 36 mm
40: Diameter 40 mm
44: Diameter 44 mm
48: Diameter 48 mm
52: Diameter 52 mm
Measuring range
Filter
OHNE
0,6: Maximum measuring range of flowmeter
0,85: Maximum measuring range of flowmeter
1,4: Maximum measuring range of flowmeter
1,45: Maximum measuring range of flowmeter
1,5: Maximum measuring range of flowmeter
2: Maximum measuring range of flowmeter
2,4: Maximum measuring range of flowmeter
2,5: Maximum measuring range of flowmeter
3,25: Maximum measuring range of flowmeter
3,75: Maximum measuring range of flowmeter
3,8: Maximum measuring range of flowmeter
4: Maximum measuring range of flowmeter
4,5: Maximum measuring range of flowmeter
4,75: Maximum measuring range of flowmeter
4,8: Maximum measuring range of flowmeter
5,5: Maximum measuring range of flowmeter
6: Maximum measuring range of flowmeter
6,5: Maximum measuring range of flowmeter
8: Maximum measuring range of flowmeter
8,5: Maximum measuring range of flowmeter
9: Maximum measuring range of flowmeter
10: Maximum measuring range of flowmeter
11: Maximum measuring range of flowmeter
12,5: Maximum measuring range of flowmeter
13,5: Maximum measuring range of flowmeter
15: Maximum measuring range of flowmeter
16: Maximum measuring range of flowmeter
17: Maximum measuring range of flowmeter
18: Maximum measuring range of flowmeter
19: Maximum measuring range of flowmeter
20: Maximum measuring range of flowmeter
21: Maximum measuring range of flowmeter
22: Maximum measuring range of flowmeter
23: Maximum measuring range of flowmeter
24: Maximum measuring range of flowmeter
25: Maximum measuring range of flowmeter
27: Maximum measuring range of flowmeter
28: Maximum measuring range of flowmeter
29: Maximum measuring range of flowmeter
30: Maximum measuring range of flowmeter
32: Maximum measuring range of flowmeter
32,5: Maximum measuring range of flowmeter
34: Maximum measuring range of flowmeter
36: Maximum measuring range of flowmeter
37,5: Maximum measuring range of flowmeter
40: Maximum measuring range of flowmeter
42,5: Maximum measuring range of flowmeter
45: Maximum measuring range of flowmeter
47,5: Maximum measuring range of flowmeter
50: Maximum measuring range of flowmeter
54: Maximum measuring range of flowmeter
55: Maximum measuring range of flowmeter
57,5: Maximum measuring range of flowmeter
60: Maximum measuring range of flowmeter
62,5: Maximum measuring range of flowmeter
64: Maximum measuring range of flowmeter
65: Maximum measuring range of flowmeter
67,5: Maximum measuring range of flowmeter
70: Maximum measuring range of flowmeter
75: Maximum measuring range of flowmeter
80: Maximum measuring range of flowmeter
85: Maximum measuring range of flowmeter
90: Maximum measuring range of flowmeter
100: Maximum measuring range of flowmeter
110: Maximum measuring range of flowmeter
115: Maximum measuring range of flowmeter
120: Maximum measuring range of flowmeter
125: Maximum measuring range of flowmeter
130: Maximum measuring range of flowmeter
135: Maximum measuring range of flowmeter
140: Maximum measuring range of flowmeter
145: Maximum measuring range of flowmeter
150: Maximum measuring range of flowmeter
160: Maximum measuring range of flowmeter
170: Maximum measuring range of flowmeter
180: Maximum measuring range of flowmeter
190: Maximum measuring range of flowmeter
200: Maximum measuring range of flowmeter
210: Maximum measuring range of flowmeter
220: Maximum measuring range of flowmeter
230: Maximum measuring range of flowmeter
240: Maximum measuring range of flowmeter
250: Maximum measuring range of flowmeter
260: Maximum measuring range of flowmeter
300: Maximum measuring range of flowmeter
320: Maximum measuring range of flowmeter
325: Maximum measuring range of flowmeter
330: Maximum measuring range of flowmeter
340: Maximum measuring range of flowmeter
350: Maximum measuring range of flowmeter
360: Maximum measuring range of flowmeter
375: Maximum measuring range of flowmeter
380: Maximum measuring range of flowmeter
390: Maximum measuring range of flowmeter
400: Maximum measuring range of flowmeter
420: Maximum measuring range of flowmeter
425: Maximum measuring range of flowmeter
450: Maximum measuring range of flowmeter
500: Maximum measuring range of flowmeter
550: Maximum measuring range of flowmeter
600: Maximum measuring range of flowmeter
640: Maximum measuring range of flowmeter
650: Maximum measuring range of flowmeter
675: Maximum measuring range of flowmeter
700: Maximum measuring range of flowmeter
725: Maximum measuring range of flowmeter
750: Maximum measuring range of flowmeter
800: Maximum measuring range of flowmeter
900: Maximum measuring range of flowmeter
950: Maximum measuring range of flowmeter
1000: Maximum measuring range of flowmeter
1100: Maximum measuring range of flowmeter
1150: Maximum measuring range of flowmeter
1200: Maximum measuring range of flowmeter
1250: Maximum measuring range of flowmeter
1450: Maximum measuring range of flowmeter
1500: Maximum measuring range of flowmeter
1600: Maximum measuring range of flowmeter
1700: Maximum measuring range of flowmeter
1800: Maximum measuring range of flowmeter
1900: Maximum measuring range of flowmeter
2000: Maximum measuring range of flowmeter
2100: Maximum measuring range of flowmeter
2200: Maximum measuring range of flowmeter
2300: Maximum measuring range of flowmeter
2500: Maximum measuring range of flowmeter
2800: Maximum measuring range of flowmeter
3000: Maximum measuring range of flowmeter
3200: Maximum measuring range of flowmeter
3300: Maximum measuring range of flowmeter
3600: Maximum measuring range of flowmeter
3700: Maximum measuring range of flowmeter
4000: Maximum measuring range of flowmeter
4250: Maximum measuring range of flowmeter
5000: Maximum measuring range of flowmeter
6000: Maximum measuring range of flowmeter
6400: Maximum measuring range of flowmeter
6750: Maximum measuring range of flowmeter
7000: Maximum measuring range of flowmeter
8000: Maximum measuring range of flowmeter
8500: Maximum measuring range of flowmeter
9000: Maximum measuring range of flowmeter
9750: Maximum measuring range of flowmeter
10000: Maximum measuring range of flowmeter
11000: Maximum measuring range of flowmeter
11500: Maximum measuring range of flowmeter
12500: Maximum measuring range of flowmeter
13000: Maximum measuring range of flowmeter
16500: Maximum measuring range of flowmeter
20000: Maximum measuring range of flowmeter
24000: Maximum measuring range of flowmeter
25000: Maximum measuring range of flowmeter
32000: Maximum measuring range of flowmeter
33000: Maximum measuring range of flowmeter
40000: Maximum measuring range of flowmeter
50000: Maximum measuring range of flowmeter
100%: Maximum measuring range of flowmeter
Execution type
Filter
OHNE
1244: Insert in C - PVC
Special version
Filter
OHNE
S: Special version for oxygen, maximum medium temperature: 60 °C
High Purity version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability