The GEMÜ C33 HydraLine electronic pressure gauge comprises a PTFE body and a housing made of PTFE, PVDF and FKM. It has a ceramic pressure measurement cell which is separated from the process medium by an innovative new sealing concept. This means the process medium only comes into contact with PTFE. The GEMÜ C33 HydraLine has a leak detection hole for easy leakage detection and can be integrated directly into the piping system via flare unions.
- Minimal deadleg
- Non-metallic ultra pure ceramic sensor
- No additional auxiliary power required
- Production, assembly, calibration and packaging in cleanroom ISO 6
- Media wetted area made exclusively of PTFE
- All plastic housing
- Measuring range:0 to 6 bar
- Error of measurement:± 1 % of final value
- Input signals:4–20 mA
- Media temperature :0 to 80 °C
- Ambient temperature:0 to 60 °C
- Body materials:PTFE
- Connection type:Flare