GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.
- Simple operation
- Process adaptable
- Freely scalable measuring range
- Integrated flow rectifier
- Short inlet/outlet distances
- Totalizer or batch controller types available
- Relay outputs available
- Measuring range - Liquids:120 to 25000 l/h
- Error of measurement:± 1 % of final value
- Media temperature :-20 to 80 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 50
- Connection types:Union end
- Metering tube materials:PVC-U | PVDF
- Electrical connection types:Plug, design A | M12 plug
- Supply voltages:24 V DC
- Conformities:EAC