The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
- Good level of accuracy, simple operation
- Clear and large size printed scale
- ATEX version available as an option
- Over 500 standard scales and 13,000 special scales are available with further scales on request
- Corrosion-resistant plastic parts
- Connection types:Flange | Spigot | Union end
- Measuring range - Liquids:0,1 to 1600 l/h
- Measuring range - Gases:0,02 to 37,5 Nm³/h
- Error of measurement:± 1% of final value and ± 3% of measured value
- Media temperature :-20 to 120 °C
- Operating pressure :0 to 15 bar
- Nominal sizes:DN 10 to 25
- Metering tube materials:PA | PSU | PVC-U, transparent
- Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
- Conformities:ATEX
![Ultrasonic cleaning Ultrasonic cleaning](gemu-cdn2/anwendungsfaelle/bilder/30/anwfall_05_07_2_2018.jpg)