The GEMÜ LSF inductive dual sensor is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
- Simple mounting and retrofitting to quarter turn actuators
- Compact, solid housing
- Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
- With LED display
- Ambient temperature:-25 to 85 °C
- Radial measuring range:0to 90°
- Supply voltages:10 - 30 V DC | 8 V NAMUR
- Protection class:IP 67
- Electrical connection types:M12 plug
- Switch types:2-wire proximity switch (NAMUR) | 3-wire proximity switch
- Conformities:ATEX | CSA | Functional safety | IECEx | UL Recognized
Suitable products
![CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks](gemu-cdn2/anwendungsfaelle/bilder/142/shutterstock_1204557550_490x215px.jpg)
Product applications
Product news
25.02.2019
From a single source – Manual GEMÜ ball valves with integrated position feedback
Product news
09.08.2018