GEMÜ 1435 ePos

Intelligent electro-pneumatic positioner

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating buttons and an LCD display which allows the product to be individually adapted to the control task. The operating times can be adjusted by integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.

  • Simple handling and commissioning
  • Simple electrical connection by detachable terminals
  • Automatically optimises the valve control during initialisation
  • No air consumption when idle
  • Robust coated aluminium housing
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 6 bar
  • Mode of action:Double acting | Single acting
  • Flow rate:50 Nl/min | 90 Nl/min
  • Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
  • Supply voltage:24 V DC
  • Electrical connection types:M12 cable gland | M12 connector | M16 cable gland
  • Conformity:EAC

Suitable products

Product video

Assembly of the GEMÜ 1435 positioner

03:38 min
1350 Views
Online since 21.02.2018
Washing machine for clothing

Product applications

Washing machine for clothing

Large quantities of laundry arise in hospitals, convalescent homes, clinical centres and also in large companies. This can be bed linen, working clothes, hand towels and bath towels or similar. Machines as used in private households are by no means adequate to master these quantities. There are washing machines which are specially adapted to the users’ needs to wash to this capacity.

Product news

27.02.2018

New video series for servicing and maintenance