The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Suitable for vacuum applications and low temperatures
High-quality butterfly valve made from stainless steel or brass
Available in small nominal sizes
Compact and robust body
Corrosion-resistant and space-saving piston actuator made from plastic or metal
The soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 415: Butterfly valve, pneumatically operated
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2)
Body material: 37: 1.4408, investment casting
Shut-off seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: AU04KB: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0040US14F05 S14S11
Operator particulars: 0: Anodized aluminium
Execution type: 1508: Ra
The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 415: Butterfly valve, pneumatically operated
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2)
Body material: 37: 1.4408, investment casting
Shut-off seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: AU04KB: Actuator, pneumatic, single acting, clockwise rotation, spring closing, ASR0040US14F05 S14S11
Operator particulars: 0: Anodized aluminium
Execution type: 1508: Ra
The tender texts have been copied to the clipboard