GEMÜ B56

Motorized compact flanged ball valve

  • Description
  • Features
  • Technical specifications

The GEMÜ B56 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • High flow rate
  • Full-flow bore
  • Compact design
  • ATEX version available as an option
  • Media temperature:-20 to 180 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Ball configurations:Control ball
  • Connection types:Flange
  • Connection standards:ANSI | EN
  • Body materials:1.4408, investment casting material
  • Seal materials:PTFE
  • Supply voltage:12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V DC
  • Operating time 90°:10 to 58 s
  • Protection class:IP 65, IP 67, IP 68
  • Conformities:ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act)

Product news

10.12.2020

GEMÜ ball valves for industrial applications