The GEMÜ R563 2/2-way straight seat control valve has a body with an integrated control mechanism. The GEMÜ R563 valve was specially developed for controlling small quantities and allows flow rates from 63 l/h to 3300 l/h. The valve will be available with a positioner for a 0/4-20 mA or 0-10 V input signal and can also be configured to a fail-safe position by using an emergency power supply module. Additional functions can be adapted via the IO-Link interface. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
- Control of liquid and gaseous media from 63 l/h to 3300 l/h
- Linear or equal-percentage control characteristic options
- Hermetic separation between medium and actuator
- Actuating speed max. 3 mm/s
- Parameterizable via IO-Link
- On-site or remote end position programming via programming input
- Various functions integrated (e.g. feedback, stroke limiter, etc.)
- Media temperature:0 to 80 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 10 to 15
- Body configurations:2/2-way body
- Connection types:Threaded connection | Union end
- Connection standards:DIN | EN | ISO
- Body materials:PVC-U | PVDF
- Seat seal materials:PEEK
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
Product applications
Product news
22.12.2020