GEMÜ C487 Victoria

Manually operated butterfly valve

  • Description
  • Features
  • Technical specifications

The GEMÜ C487 soft seated butterfly valve is manually operated. It has a metal gearbox. The butterfly valve is available in nominal sizes DN700 - 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Simple installation
  • Low torques
  • Modular construction
  • Advanced seal design - even for larger diameters
  • Media temperature: -10 to 70 °C
  • Ambient temperature: -20 to 95 °C
  • Operating pressure*: 3 to 16 bar
  • Nominal sizes*: DN 700 to 1600
  • Installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A
  • Body configurations: Lug | U section | Wafer
  • Connection types: Flange
  • Connection standards:
  • Housing materials: EN-GJS-400-15
  • Liner materials:
  • Disc materials:
  • Conformities: ACS | EAC

Product video

Quality is the sum of all the parts: GEMÜ butterfly valve test rig

03:47 min
1087 Views
Online since 16.09.2015