Valve actuators

for diverse combination options

Valve actuators

GEMÜ 9428
9428
  • Ambient temperature:-10 to 60 °C
  • Torques:6 to 55 Nm
  • Supply voltages:100 - 250 V, 50/60 Hz | 12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 V AC, 50/60 Hz | 24 V DC
GEMÜ ADA
ADA
  • Ambient temperature:-30 to 100 °C
  • Connection type:Flange
  • Torques:10 to 6400 Nm
  • Control pressure:6 to 8 bar
  • Mode of action:Double acting
  • Conformities:Functional safety
GEMÜ ASR
ASR
  • Ambient temperature:-30 to 100 °C
  • Connection type:Flange
  • Torques:4 to 5000 Nm
  • Control pressure:6 to 8 bar
  • Mode of action:Single acting
  • Conformities:Functional safety
GEMÜ DR
DR
  • Ambient temperature:-40 to 80 °C
  • Connection type:Flange
  • Torques:8 to 6300 Nm
  • Control pressure:6 to 8 bar
  • Mode of action:Double acting
  • Conformities:ATEX | Functional safety
GEMÜ GDR
GDR
  • Ambient temperature:-20 to 85 °C
  • Connection type:Flange
  • Torques:2 to 1500 Nm
  • Control pressure:2,5 to 8 bar
  • Mode of action:Double acting
GEMÜ GSR
GSR
  • Ambient temperature:-20 to 85 °C
  • Connection type:Flange
  • Torques:2 to 1500 Nm
  • Control pressure:2,5 to 8 bar
  • Mode of action:Single acting
GEMÜ SC
SC
  • Torques : 2 to 4800 Nm
  • Ambient temperature: -40 to 80 °C
  • Connection type : Flange
  • Control pressure: 6 to 8 bar
  • Mode of action: Single acting
  • Conformities: ATEX | Functional safety