GEMÜ P40

Pneumatically operated tank bottom valve

  • Technical specifications
  • Connection: Clamp; Pipe bend; Spigot
  • Seal material
  • Body material: 1.4435 (316L), block material
  • Conformities: 3A; ATEX; FDA; Reg. (EU) No. 10/2011; Regulation (EC) No. 1935/2004; Regulation (EC) No. 2023/2006; USP
  • Max. operating pressure: 6 bar
  • Max. media temperature: 160 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 8 (1/4''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2'')
  • Sterilisation temperature: 160