GEMÜ 652

Pulsation damper

  • Technical specifications
  • Connection: Spigot
  • Seal material
  • Body material: 1.4435 (316L), forged material; 1.4435 (BN2), forged material; 1.4539 (904L), forged material
  • Conformities: BSE/TSE; EAC; FDA; Reg. (EU) No. 10/2011; Regulation (EC) No. 1935/2004; Regulation (EC) No. 2023/2006; USP
  • Max. operating pressure: 10 bar
  • Max. media temperature: 100 ° C
  • Min. media temperature: -10 ° C
  • Sterilisation temperature: max. 150 °C

Product news

08.02.2023

The GEMÜ 652 pulsation damper: