- Connection: Flange; Spigot; Union end
- Seal material
- Body material: PP-B, grey; PVC-U, grey; PVDF
- Conformities: EAC
- Max. operating pressure: 10 bar
- Max. media temperature: 100 ° C
- Min. media temperature: -20 ° C
- Nominal sizes: DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')