- Connection: Threaded connection
- Actuator: Manual
- Actuator movement: Quarter turn actuator
- Seal material
- Body material: 1.4408, investment casting material
- Conformities: ATEX
- Max. operating pressure: 40 bar
- Max. media temperature: 180 ° C
- Min. media temperature: -20 ° C
- Nominal sizes: DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')