GEMÜ C51 iComLine

Manually operated diaphragm globe valve

  • Technical specifications
  • Connection: Flare; Nexus Connect®; PrimeLock®; Super 300 Type Pillar®
  • Actuator: Manual
  • Seal material
  • Body material: PFA; PTFE
  • Conformities: EAC; FDA
  • Max. operating pressure: 6 bar
  • Max. media temperature: 150 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4'')
  • Sterilisation temperature: nicht sterilisierbar
Product overview: Multi-port valve blocks

Product video

Clean room plant Emmen

01:52 min
1664 Views
Online since 18.09.2015
GEMÜ solutions for battery filling processes

Product applications

Storing energy in batteries is getting more and more important not only in the automotive, biking and power tools sectors. Upon the emergence of these megatrends at the latest, the production of lithium-ion cells comes further into focus for various industries. An especially critical process here is filling the battery cells with electrolyte. In addition to speed, the accuracy of dosing in particular constitutes a primary requirement. These two factors must be optimally coordinated with each other. GEMÜ utilizes its decades of process experience from the semiconductor sector not only to provide its customers with suitable components for this application, but also to act as a solution provider by supplying coordinated subsystems for filling prismatic, pouch and round cells. GEMÜ supports its customers as early as the planning phase, and accompanies the entire process up to commissioning. You can find out more about the process of battery filling and the solutions that GEMÜ offers to this end in this application flyer.

Product news

16.07.2018

New, self-sealing GEMÜ connection principle for modular valve solutions

Product news

12.07.2018

Safe media supply due to anti-static plant components