- Connection: Clamp; Hose barb
- Seal material
- Body material: PP-R, natural
- Conformities: EAC; USP
- Max. operating pressure: 4,9 bar
- Max. media temperature: 40 ° C
- Min. media temperature: 5 ° C
- Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')