Type
Filter
530: Globe valve, pneumatically operated, stainless steel piston actuator
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
8: Flange EN 1092, PN 16, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
10: Flanges EN 1092 / PN25 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1,
48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material
Filter
37: 1.4408, investment casting
90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal
Filter
5: PTFE
5G: PTFE, glass fibre reinforced
5P: PTFE FDA conform, USP Class VI
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
1G1: Actuator size 1G1
1M1: Actuator size 1M1
2G1: Operator size 2G1
2M1: Actuator size 2M1
3G1: Operator size 3G1
3M1: Actuator size 3M1
4G1: Operator size 4G1
5G1: Operator size 5G1
Regulating cone
Filter
OHNE
RA102: 0,1 m³/h - linear with red. seat
RA303: 0,1 m³/h - mod.EQ with red. seat
RA304: 0.16 m³/h - mod. EQ with red. seat
RB104: 0,16 m³/h - linear with red. seat
RB105: 0,25 m³/h - linear with red. seat
RB106: 0,4 m³/h - linear with red. seat
RB303: 0.25 m³/h - mod. EQ with red. seat
RB304: 0.4 m³/h - mod. EQ with red. seat
RC103: 0,63 m³/h - linear with red. seat
RC104: 1 m³/h - linear with red. seat
RC303: 0.63 m³/h - mod. EQ with red. seat
RC304: 1 m³/h - mod. EQ with red. seat
RD103: 1,6 m³/h - linear with red. seat
RD104: 1,6 m³/h - linear with red. seat
RD303: 1.6 m³/h - mod. EQ with red. seat
RD304: 1.6 m³/h - mod. EQ with red. seat
RE104: 2,5 m³/h - linear with red. seat
RE105: 2,5 m³/h - linear with red. seat
RE106: 2,5 m³/h - linear with red. seat
RE304: 2.5 m³/h - mod. EQ with red. seat
RE305: 2.5 m³/h - mod. EQ with red. seat
RE306: 2.5 m³/h - mod. EQ with red. seat
RF104: 4 m³/h - linear with red. seat
RF105: 4 m³/h - linear with red. seat
RF106: 4 m³/h - linear with red. seat
RF304: 4 m³/h - mod.EQ with red. seat
RF305: 4 m³/h - mod.EQ with red. seat
RF306: 4 m³/h - mod.EQ with red. seat
RG104: 6,3 m³/h - linear with red. seat
RG105: 6,3 m³/h - linear with red. seat
RG106: 6,3 m³/h - linear with red. seat
RG304: 6.3 m³/h - mod. EQ with red. seat
RG305: 6.3 m³/h - mod. EQ with red. seat
RG306: 6.3 m³/h - mod. EQ with red. seat
RH104: 10 m³/h - linear with red. seat
RH105: 10 m³/h - linear with red. seat
RH106: 10 m³/h - linear with red. seat
RH304: 10 m³/h - mod. EQ with red. seat
RH305: 10 m³/h - mod. EQ with red. seat
RH306: 10 m³/h - mod. EQ with red. seat
RJ103: 16 m³/h - linear with red. seat
RJ104: 16 m³/h - linear with red. seat
RJ303: 16 m³/h - mod. EQ with red. seat
RJ304: 16 m³/h - mod. EQ with red. seat
RK102: 25 m³/h - linear with red. seat
RK302: 25 m³/h - mod. EQ with red. seat
RKXXX: 32 yes XX
RS120: 4 m³/h - linear
RS121: 4 m³/h - linear
RS122: 6,3 m³/h - linear
RS123: 10 m³/h - linear
RS124: 16 m³/h - linear
RS125: 23,2 m³/h - linear
RS126: 40 m³/h - linear
RS130: 4 m³/h - mod.EQ
RS131: 4 m³/h - mod.EQ
RS132: 6.3 m³/h - mod.EQ
RS133: 10 m³/h - mod.EQ
RS134: 16 m³/h - mod.EQ
RS135: 25 m³/h - mod.EQ
RS136: 40 m³/h - mod.EQ
RS330: 63 m³/h - mod.EQ
RS331: 90 m³/h - mod.EQ
RS332: 160 m³/h - mod.EQ
Execution type
Filter
OHNE
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability