The GEMÜ 4231 travel sensor is intended for the attachment to valves with quarter turn actuators with 90° travel and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1435 ePos, GEMÜ 1436 cPos, GEMÜ 1436 eco cPos and GEMÜ 1441 cPos X intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).
Optional equipment protection by intrinsic safety (Ex i) for use in zones 1, 2, 21, 22
Simple mounting and retrofitting to quarter turn actuators
Compact, solid housing
Durable
Can be retrofitted to GEMÜ valves or third-party actuators
Technically advanced and proven construction
The GEMÜ 4231 travel sensor is intended for the attachment to valves with quarter turn actuators with 90° travel and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1435 ePos, GEMÜ 1436 cPos, GEMÜ 1436 eco cPos and GEMÜ 1441 cPos X intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).
Type: 4231: Rotary travel sensor
Accessory: Z: Accessory
Body material: XF: PAI, polyamidimide
Travel length: 090: 90° travel
Cable length: 20M0: 20 m cable, 3-pin
Cable connection: 0000: Open wires with multicore cable ends
The GEMÜ 4231 travel sensor is intended for the attachment to valves with quarter turn actuators with 90° travel and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1435 ePos, GEMÜ 1436 cPos, GEMÜ 1436 eco cPos and GEMÜ 1441 cPos X intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).
Type: 4231: Rotary travel sensor
Accessory: Z: Accessory
Body material: XF: PAI, polyamidimide
Travel length: 090: 90° travel
Cable length: 20M0: 20 m cable, 3-pin
Cable connection: 0000: Open wires with multicore cable ends
Item number: 88260270 4231000ZXF09020M00000
The tender texts have been copied to the clipboard