The GEMÜ 536 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut-off or control valve
Precise controllability thanks to guided regulating cage and actuator membrane
Flow rate values of up to 380 m³/h
Suitable for vacuum up to 20 mbar (a)
Versions for higher temperatures are available on request
The 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 536: Globe valve, pneumatically operated, metal membrane actuator
DN: 125: DN 125
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 4A3: Actuator size 4A3
The GEMÜ 536 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 536: Globe valve, pneumatically operated, metal membrane actuator
DN: 125: DN 125
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 4A3: Actuator size 4A3
Item number: 88359499 536125D 890 514A3
The tender texts have been copied to the clipboard