The GEMÜ 8500 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable. The piston valve has a soft elastomer seal.
Optional installation position
Standard manual override
Rotatable solenoid coil
Suitable for activating single or double acting pneumatic actuators
Available with NAMUR connection as an option
The GEMÜ 8500 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable. The piston valve has a soft elastomer seal.
Type: 8500: Pilot valve
Way version: 32: 3/2-way
NAMUR: N: NAMUR
DN: 7: DN 7
Body configuration: M: Multi-port version
Connection type: G2: Gewinde G1/4"
Valve body material: 14: AA-2015, AlCuMgSn
Seal material: 2: NBR
Control function: 1: Combined spring return
Voltage / Frequency: C1: 24 V DC
The GEMÜ 8500 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable. The piston valve has a soft elastomer seal.
Type: 8500: Pilot valve
Way version: 32: 3/2-way
NAMUR: N: NAMUR
DN: 7: DN 7
Body configuration: M: Multi-port version
Connection type: G2: Gewinde G1/4"
Valve body material: 14: AA-2015, AlCuMgSn
Seal material: 2: NBR
Control function: 1: Combined spring return
Voltage / Frequency: C1: 24 V DC
Item number: 88550188 850032N 7M G214 21C1
The tender texts have been copied to the clipboard