GEMÜ P500M

M-block stainless steel globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ P500M stainless steel valve block comprises two or more globe valves. These can be equipped with manual, pneumatic and motorized actuators. The downstream media is isolated using a valve plug.

  • Space savings thanks to compact design
  • Individual, customized and flexible design
  • Fewer connection points and weld seams
  • Huge variety of functions combined in the smallest of spaces
  • Highly suitable for control applications
  • Actuators, gland packing and automation components can be used from the tried and tested GEMÜ modular system
  • Media temperature :-10 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 15 to 50
  • Body configurations:Multi-port body
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4435 (316L), block material
  • Seat seal materials:NBR | PFA | PTFE | PTFE, reinforced
  • Conformities:ATEX | FDA | Regulation (EC) No. 1935/2004