Expansion of the GEMÜ 9428 motorized quarter turn actuator
![](fileadmin/_processed_/d/9/csm_comp_9428_b8d61b08d1.jpg)
The valve specialist GEMÜ is launching new actuator versions of the GEMÜ 9428 motorized quarter turn actuator.
New actuator versions of the GEMÜ 9428 motorized quarter turn actuator are available with immediate effect. In the new designs, the actuator housing has been revised so that better sealing values and the IP 67 protection class is achieved with immediate effect. The electrical connector plugs are also directly installed and no longer have to be configured as an extra.
The motorized quarter turn actuators are available in designs of 6 Nm (actuator version code 3006) and 15 Nm (actuator version code 3015). Code 3006 has an operating time of four seconds and can be operated with 12 V DC, 24 V DC, 12 V AC (50–60 Hz) or 24 V AC (50–60 Hz). Code 3015 has an operating time of 15 seconds and can only be operated with 12 V DC or 24 V DC.
Both actuator versions can be configured with all GEMÜ butterfly valves and ball valves.