Type
Filter
52: Solenoid valve, directly controlled
102: Solenoid valve, directly controlled
202: Solenoid valve, directly controlled
205: Solenoid valve, directly controlled, optical position indicator, manual override
225: Solenoid valve, servo assisted
Seat diameter
Filter
2: Seat diameter 2 mm
4: Seat diameter 4 mm
6: Seat diameter 6 mm
8: Seat diameter 8 mm
10: Seat diameter 10 mm
15: Seat diameter 15 mm
20: Seat diameter 20 mm
25: Seat diameter 25 mm
32: Seat diameter 32 mm
40: Seat diameter 40 mm
50: Seat diameter 50 mm
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
2: Solvent cement socket DIN
7: Union end with DIN insert (socket)
30: Spigots - inch, for welding or solvent cementing, dependent on body material
31: NPT female thread
33: Union end with inch insert - BS (socket)
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
78: Union end with DIN insert (IR butt welding)
Valve body material
Filter
1: PVC-U, grey
20: PVDF
Seal material
Filter
1: CSM
4: FKM
5: PTFE
14: EPDM
Control function
Filter
1: Normally closed (NC)
Voltage
Filter
12: 12 V
20: 20 V
24: 24 V
42: 42 V
48: 48 V
110: 110 V
120: 120 V
220: 220 V
230: 230 V
240: 240 V
Frequency,<|>(only possible with design FR)
Filter
50: 50 Hz
60: 60 Hz
50/60: 50 - 60 Hz
DC: DC
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1000: Inlet union end / outlet PVC mount
1002: Inlet union end and pressure hose barb, outlet pressure hose barb, union nut, mounting bracket type 1700 and clamping ring in PVC
1005: Inlet union end and pressure hose barb, outlet pressure hose barb, parts bonded in, union nut and clamping ring in PVC, mounting bracket type 1700
1007: Without plug
1042: Inlet union end / outlet PVC mount, media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1055: Free from substances that prevent paint adhesion, without plug
1057: Inlet union end and pressure hose barb, outlet pressure hose barb, union nut, mounting bracket type 1700 and clamping ring in PVC, without plug
1086: Outlet threaded nipple bonded
1087: Outlet threaded nipple bonded, without plug
1094: Short insert, material PE, PN 10, (butt welding)
1099: Inlet union end / outlet PVC mount, without plug, (bought in products always with plug)
1140: Inlet union end and pressure hose barb, outlet pressure hose barb, parts bonded in, union nut and clamping ring in PVC, mounting bracket type 1700, without plug, (bought in products always with plug)
1141: Outlet threaded nipple bonded, free from substances that prevent paint adhesion, without plug
1146: Insert PP, for butt welding
1222: Inlet union end and pressure hose barb, outlet pressure hose barb, union nut, mounting bracket type 1700 and clamping ring in PVC, without plug (except bought in products), media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
2128: Seal material Kalrez, acc. to Vakuubrand
2202: Spindle material 1.4571
2214: Solenoid turned 180°
2235: O-rings in EPDM
2236
3081: Seal material PTFE, acc. to Vakuubrand
6053: Plug connection 90° offset, media wetted parts cleaned for high purity media and packed in plastic bag
6059: Special version without plug
6353: Without plug, without vent hole
6356
6445: With anti-remanence disc
6460: With anti-remanence disc
Special version
Filter
OHNE
U: UL approval
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability