• Description
  • Features
  • Technical specifications

The GEMÜ B20 2-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved lockable hand lever. The seat seal is made of PTFE.

  • High flow rate
  • Low weight
  • Compact design
  • Lockable hand lever
  • Media temperature:-40 to 180 °C
  • Ambient temperature:-40 to 60 °C
  • Operating pressure :0 to 63 bar
  • Nominal sizes:DN 8 to 65
  • Body configurations:2/2-way body
  • Connection types:Threaded connection
  • Connection standards:DIN | NPT
  • Body materials:1.4408, investment casting material
  • Seal materials:PTFE
  • Conformities:DVGW Gas | EAC | FDA | Functional safety | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004

Product news

10.12.2020

GEMÜ ball valves for industrial applications

Product news

19.06.2024

Reliable quarter turn valves for gas applications