The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
- Low power consumption
- High flow rate
- Soft closing action
- Low minimum pressure differential
- Simple, compact construction
- Simple coil replacement without tools (Click-on®)
- Optional manual override
- Explosion protected solenoids acc. to ATEX available as an option
- Type examination up to DN 25 to DIN EN 60730-2-8
- Optional mounting bracket available (not pre-assembled)
- NPT thread available
- Media temperature :-10 to 110 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0,1 to 16 bar
- Nominal sizes:DN 8 to 50
- Connection type:Threaded connection
- Connection standards:DIN | ISO | NPT
- Body materials:1.4408, investment casting material | CW617N, brass
- Supply voltages:110 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
- Conformities:EAC