- Media temperature:-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 4 to 40
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
- Body lining:Hard rubber | PFA | PP
- Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
- Supply voltage:24 V DC
- Actuating speed:Max. 2 mm/s
- Protection class:IP 65
- Conformities:Belgaqua | EAC | EHEDG | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":247,"v":"1.4435 (BN2), forged material"},{"i":248,"v":"1.4539 (904L), forged material"},{"i":254,"v":"CW614N, brass"},{"i":274,"v":"EN-GJS-400-18-LT, SG iron material with hard rubber lining"},{"i":275,"v":"EN-GJS-400-18-LT, SG iron material, PP lined"},{"i":276,"v":"EN-GJS-400-18-LT, SG iron material, PFA lined"},{"i":1238,"v":"1.4408, investment casting material, PFA lined"},{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1300,"v":"CW617N, brass"}],"KONFORMITAET":[{"i":1,"v":"EHEDG"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":24,"v":"Belgaqua"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":49,"v":"DN 12"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}
- Media temperature:-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 40
- Body configurations:2/2-way body | i-body | Multi-port body | Tank valve body | T-body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
- Body lining:Hard rubber | PFA | PP
- Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
- Conformities:Belgaqua | BSE/TSE | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":247,"v":"1.4435 (BN2), forged material"},{"i":248,"v":"1.4539 (904L), forged material"},{"i":254,"v":"CW614N, brass"},{"i":274,"v":"EN-GJS-400-18-LT, SG iron material with hard rubber lining"},{"i":275,"v":"EN-GJS-400-18-LT, SG iron material, PP lined"},{"i":276,"v":"EN-GJS-400-18-LT, SG iron material, PFA lined"},{"i":1238,"v":"1.4408, investment casting material, PFA lined"},{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1300,"v":"CW617N, brass"}],"KONFORMITAET":[{"i":1,"v":"EHEDG"},{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":24,"v":"Belgaqua"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}
- Media temperature:-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 10 to 65
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
- Body lining:Hard rubber | PFA | PP
- Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65
- Conformities:Belgaqua | BSE/TSE | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":246,"v":"EN-GJS-400-18-LT, SG iron material"},{"i":247,"v":"1.4435 (BN2), forged material"},{"i":248,"v":"1.4539 (904L), forged material"},{"i":254,"v":"CW614N, brass"},{"i":274,"v":"EN-GJS-400-18-LT, SG iron material with hard rubber lining"},{"i":275,"v":"EN-GJS-400-18-LT, SG iron material, PP lined"},{"i":276,"v":"EN-GJS-400-18-LT, SG iron material, PFA lined"},{"i":1238,"v":"1.4408, investment casting material, PFA lined"},{"i":1239,"v":"1.4408, investment casting material"},{"i":1244,"v":"1.4435 (316L), forged material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1300,"v":"CW617N, brass"}],"KONFORMITAET":[{"i":1,"v":"EHEDG"},{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":12,"v":"USP"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":24,"v":"Belgaqua"},{"i":25,"v":"FDA"},{"i":27,"v":"Regulation (EC) No. 2023\/2006"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}
- Media temperature:-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 12 to 50
- Body configurations:2/2-way body
- Connection types:Flange | Flare | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ANSI | ASTM | BS | DIN | EN | ISO | JIS
- Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA
{"ANSCHLUSSART":[{"i":1,"v":"Solvent cement socket"},{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":12,"v":"Flare"},{"i":13,"v":"Flange"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, grey"},{"i":257,"v":"Inliner PVDF\/outliner PP, reinforced"},{"i":1283,"v":"Inliner PP-H, grey \/ outliner PP, reinforced"},{"i":1258,"v":"PP, reinforced"},{"i":1263,"v":"PP-H, natural"},{"i":1291,"v":"PVDF"},{"i":1293,"v":"ABS"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":49,"v":"DN 12"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}
- Media temperature:-10 to 80 °C
- Ambient temperature:0 to 50 °C
- Operating pressure :0 to 8 bar
- Nominal sizes:DN 12 to 50
- Body configurations:2/2-way body
- Connection types:Flange | Flare | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:BS | DIN | ISO | JIS
- Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
- Supply voltage:24 V DC
- Actuating speed:max. 3 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA
{"ANSCHLUSSART":[{"i":1,"v":"Solvent cement socket"},{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":12,"v":"Flare"},{"i":13,"v":"Flange"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, grey"},{"i":257,"v":"Inliner PVDF\/outliner PP, reinforced"},{"i":1258,"v":"PP, reinforced"},{"i":1263,"v":"PP-H, natural"},{"i":1282,"v":"Inliner PVDF \/ outliner PP, reinforced"},{"i":1283,"v":"Inliner PP-H, grey \/ outliner PP, reinforced"},{"i":1291,"v":"PVDF"},{"i":1293,"v":"ABS"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":8,"v":"8"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}
- Media temperature:-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 12 to 65
- Body configurations:2/2-way body
- Connection types:Flange | Flare | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:ANSI | BS | DIN | EN | ISO | JIS
- Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PP-H, natural | PVC-U | PVDF
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
- Supply voltage:24 V DC
- Actuating speed:max. 6 mm/s
- Protection class:IP 65
- Conformities:EAC | FDA | NSF
{"ANSCHLUSSART":[{"i":1,"v":"Solvent cement socket"},{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":12,"v":"Flare"},{"i":13,"v":"Flange"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":257,"v":"Inliner PVDF\/outliner PP, reinforced"},{"i":1283,"v":"Inliner PP-H, grey \/ outliner PP, reinforced"},{"i":1258,"v":"PP, reinforced"},{"i":1263,"v":"PP-H, natural"},{"i":1268,"v":"PVC-U"},{"i":1291,"v":"PVDF"},{"i":1293,"v":"ABS"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":46,"v":"NSF"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":80,"v":"80"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"nicht sterilisierbar","v":"nicht sterilisierbar"}]}