The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
- Reduced planning and cabling time thanks to integrated automation module and internal air supply
- Speed-AP function for fast commissioning
- CIP/SIP capable
- Media temperature :-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 25
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
- Diaphragm materials:EPDM | PTFE/EPDM
- Conformities:BSE/TSE | CRN | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
Fitting Accessories
Product video
How diaphragm valves with metal valve bodies work
00:40 min
5849 Views
Online since 16.09.2015