The GEMÜ 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.
- Hermetic separation between medium and actuator
- In case of power failure operation possible by manual override
- Standard integral optical position indicator
- Media temperature :-20 to 60 °C
- Ambient temperature:10 to 40 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 10 to 50
- Connection types:Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:DIN | ISO
- Body materials:PVC-U, grey | PVDF
- Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC