The GEMÜ 8506 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.
- Optional installation position
- The solenoid can be replaced without removing the valve body from the piping
- The coil can be rotated by 90°
- Simple conversion from 3/2-way valve to 5/2-way valve
- Media temperature: -10 to 50 °C
- Ambient temperature: -10 to 50 °C
- Operating pressure: 2 to 8 bar
- Nominal size : DN 6
- Connection type : Threaded connection
- Body material : Aluminium
- Electrical connection type: Plug, design A
- Supply voltages: 110 V AC, 50 Hz | 230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
- Protection class: IP 65
- Conformities: EAC