Valve technology for supply and ancillary processes

Pharmaceutical industry, bio technology & medical technology

Valve technology for supply and ancillary processes

High-quality, proven valves and reliable, customised valve technology are required in the various supply and ancillary processes (utilities).

Would you like to equip your existing or planned system with the right valve technology?

Get in touch with us. We will be happy to advise you on the right valve technology and suitable fittings.

Arrange a consultation

 

Inactivating waste water

 

Contaminated waste water, for example from the pharmaceutical industry and the biotechnology industry, must be inactivated before being conveyed to undergo waste water post-treatment. Inactivating is understood as the complete destruction of the biological activities of micro-organisms. 

 This is where GEMÜ Valves are used:

  • Ball valve: Shut-off function for pump and tank inlets and outlets.
  • Seat valve: Shut-off and control function for gaseous and liquid media.
  • Butterfly valve: For shutting off and draining pumps and tanks.

 


Pneumatically operated ball valve GEMÜ B44

Pneumatically operated angle seat globe valve GEMÜ 550

Pneumatically operated butterfly valve GEMÜ 491


Further information:

Informationsbroschüre (DE)

pdf471 KB

Application flyer Inactivating waste water (EN)

pdf470 KB
Steam sterilization

 

The sterilization of goods and media plays a significant role in the medical industry, pharmaceutical industry and biotechnology industry. The driving force behind this process is the condensation of the steam on the item to be sterilized. 

 This is where GEMÜ Valves are used:

  • Ball valve: Shut-off function for pump and tank inlets and outlets.
  • Seat valve: Shut-off and control function for gaseous and liquid media.
  • Butterfly valve: For shutting off and draining pumps and tanks.

 


Manually operated 2/2-way ball valve B22

Pneumatically operated angle seat globe valve GEMÜ 550

Pneumatically operated butterfly valve GEMÜ 491


Further information:

Informationsbroschüre (DE)

pdf460 KB

Application flyer Steam sterilization (EN)

pdf455 KB
Hot water cascade system

 

The sterilization of liquids plays a large role in pharmaceutical and biotechnological production. The hot water cascade system developed by MMM Münchener Medizin Mechanik GmbH enables liquids in closed receptacles made of glass or other temperature-resistant materials (such as ampoules) to be sterilized quickly, reliably and gently.

 This is where GEMÜ Valves are used:

  • Ball valve: Shut-off function for pump and tank inlets and outlets.
  • Seat valve: Shut-off and control function for gaseous and liquid media.
  • Butterfly valve: For shutting off and draining pumps and tanks.

 


Manually operated 2/2-way ball valve B22

Pneumatically operated angle seat globe valve GEMÜ 550

Pneumatically operated butterfly valve GEMÜ 491


Further information:

Application flyer Hot water cascade system (EN)

pdf344 KB
Temperature control

 

Precise temperature control plays a pivotal role in batch processes within pharmaceutical and biotechnological industries, because the chemical and biological processes need to be reliably controlled.

 This is where GEMÜ Valves are used:

  • Ball valve: Shut-off function for pump and tank inlets and outlets.
  • Seat valve: Shut-off and control function for gaseous and liquid media.
  • Butterfly valve: For shutting off and draining pumps and tanks.

 


Manually operated 2/2-way ball valve B22

Pneumatically operated angle seat globe valve GEMÜ 550

Pneumatically operated butterfly valve GEMÜ 491


Further information:

Application flyer Temperature control (EN)

pdf460 KB

Get in touch with us!

Do you have questions about our product?
We are happy to help.

Contact