![](fileadmin/_processed_/c/1/csm_comp_SIL_06-23_c56131a224.jpg)
The GEMÜ R470 Tugela double-eccentric butterfly valves and the GEMÜ R480 Victoria butterfly valve have been assessed according to SIL. Both butterfly valves were rated at the SIL 2 level in testing carried out by EXIDA, an independent organization. The testing was based on the international standard in accordance with IEC 61508/IEC61511.
SIL certification provides users with additional reassurance and attests to the reliability of these GEMÜ products. This means that the butterfly valves are perfectly suited to safety-relevant applications and meet the highest requirements for functionality and safety.
The GEMÜ R470 Tugela double-eccentric butterfly valves and the R480 Victoria butterfly valve are part of the extensive GEMÜ product range and deliver a high performance capability and flexibility in a multitude of applications.