600 10M17 P01-C

Diaphragm

Item number: 88572005
Description
Type 600 Diaphragm, Diaphragm
Diaphragm size 10 Diaphragm size 10, Diaphragm size 10
Replacement diaphragm M Replacement diaphragm, Replacement diaphragm
Diaphragm material 17 EPDM, EPDM
Packing unit P01 Packing unit 1 piece for Pharma applications, including inspection certificate 3.1 and FDA certificate of conformity, Packing unit 1 piece for Pharma applications, including inspection certificate 3.1 and FDA certificate of conformity
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ code 17 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragms can be used for steam applications. In addition, the GEMÜ code 17 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.

  • Fabric-reinforced
  • High tear resistance/low cracking
  • High thermal load capability (hot/cold)
  • Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
  • Simple and defined mounting thanks to the threaded pin that is vulcanized in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)