The new single-use pinch valves GEMÜ Q30, Q40 and Q50 eSyStep offer a lightweight, easy to use construction that is designed to optimize tubing performance using high quality components.
The valves enable modulating control or open/close operation of multiple tubing types. The special design of the compressor is optimized for low tubing stress which leads to an extended tubing lifetime. Tubing can be inserted or removed with a few simple steps, without any tools. If a change to the tube ID/OD is required, there are easily exchangeable tube mounts and compressors available, suitable for various tubing types which can be fitted without the need to remove the actuator assembly from the skid.