- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 6 bar
- Mode of action:Double acting | Single acting
- Flow rate:50 Nl/min | 90 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 cable gland | M12 connector | M16 cable gland
- Conformity:EAC
- Ambient temperature:0 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Double acting | Single acting
- Flow rate:100 Nl/min | 172 Nl/min | 84 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC
- Ambient temperature:0 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Single acting
- Flow rate:100 Nl/min | 84 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC | UL listed
- Ambient temperature:-10 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Double acting | Single acting
- Flow rate:115 Nl/min
- Linear measuring range:2 to 75 mm
- Radial measuring range:0to 90°
- Supply voltage:Via set value signal
- Electrical connection types:M16 cable gland | M12 plug
- Communication modes:BLE | HART
- Conformity:ATEX | FCC | IECEx