- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Mode of action:Single acting
- Flow rate:15 Nl/min
- Measuring range:Max. 30 mm, linear
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC
{"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_HUB":[{"i":30,"v":"30"}],"WIRKWEISE":[{"i":"einfachwirkend","v":"einfachwirkend"}]}
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 6 bar
- Mode of action:Double acting | Single acting
- Flow rate:50 Nl/min | 90 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 cable gland | M12 connector | M16 cable gland
- Conformity:EAC
{"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":6,"v":"6"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"einfachwirkend","v":"einfachwirkend"}]}
- Ambient temperature:0 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Double acting | Single acting
- Flow rate:100 Nl/min | 172 Nl/min | 84 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC
{"FELDBUS":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":7,"v":"7"}],"MAX_MEDIENTEMPERATUR":[{"i":50,"v":"50"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"doppeltwirkend","v":"doppeltwirkend"}]}
- Ambient temperature:0 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Single acting
- Flow rate:100 Nl/min | 84 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC | UL listed
{"KONFORMITAET":[{"i":31,"v":"EAC"},{"i":47,"v":"UL listed"}],"MAX_BETRIEBSDRUCK":[{"i":7,"v":"7"}],"WIRKWEISE":[{"i":"einfachwirkend","v":"einfachwirkend"}]}
- Ambient temperature:-10 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Double acting | Single acting
- Flow rate:115 Nl/min
- Linear measuring range:2 to 75 mm
- Radial measuring range:0to 90°
- Supply voltage:Via set value signal
- Electrical connection types:M16 cable gland | M12 plug
- Communication modes:BLE | HART
- Conformity:ATEX | FCC | IECEx
{"EX_SCHUTZ":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":44,"v":"IECEx"},{"i":34,"v":"FCC"},{"i":14,"v":"ATEX"}],"MAX_BETRIEBSDRUCK":[{"i":7,"v":"7"}],"MAX_HUB":[{"i":75,"v":"75"}],"WIRKWEISE":[{"i":"doppeltwirkend","v":"doppeltwirkend"}]}