- Connection: Rosca externa (macho)
- Actuator: Sem atuador
- Seal material
- Body material: PVC-U, cinza
- Conformities: EAC
- Max. operating pressure: 6 bar
- Max. media temperature: 60 ° C
- Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2'')
- Control valve
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
115 Views
Online since 03.11.2021