GEMÜ NFBT Nexus Connect

Union tee with Nexus Connect connection and NPT female thread on Y

  • Technical specifications
  • Connection: Filetage NPT; Nexus Connect®
  • Body material: PFA
  • Max. operating pressure: 8,28 bar
  • Max. media temperature: 200 ° C
  • Min. media temperature: 20 ° C
  • Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')