Process solenoid valves

Valves with an electromagnetic actuator

Process solenoid valves

GEMÜ 102
102
  • Media temperature :-20 to 100 °C
  • Ambient temperature:10 to 40 °C
  • Operating pressure :0 to 4 bar
  • Nominal sizes:DN 6 to 10
  • Connection types:Solvent cement socket | Threaded connection
  • Connection standards:DIN | ISO
  • Body materials:PVC-U, grey | PVDF
  • Supply voltages:12 V DC | 120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
  • Protection class:IP 65
  • Conformities:EAC | UL Recognized US
GEMÜ 202
202
  • Media temperature :-20 to 100 °C
  • Ambient temperature:10 to 40 °C
  • Operating pressure :0 to 2 bar
  • Nominal sizes:DN 10 to 15
  • Connection types:Threaded connection
  • Connection standards:DIN | ISO
  • Body materials:PVC-U, grey | PVDF
  • Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
  • Protection class:IP 65
  • Conformities:EAC | UL Recognized US
GEMÜ 205
205
  • Media temperature :-20 to 60 °C
  • Ambient temperature:10 to 40 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 10 to 50
  • Connection types:Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:DIN | ISO
  • Body materials:PVC-U, grey | PVDF
  • Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
GEMÜ 225
225
  • Media temperature :-20 to 60 °C
  • Ambient temperature:10 to 40 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 15 to 50
  • Connection types:Spigot | Union end
  • Connection standards:DIN
  • Body materials:PVC-U
  • Supply voltages:120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
GEMÜ 52
52
  • Media temperature :-20 to 100 °C
  • Ambient temperature:10 to 40 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 2 to 6
  • Connection types:Threaded connection
  • Connection standards:DIN | ISO
  • Body materials:PVC-U, grey | PVDF
  • Supply voltages:12 V DC | 120 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
  • Protection class:IP 65
  • Conformities:EAC | UL Recognized US
GEMÜ 8253
8253
  • Media temperature :-10 to 110 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 8 to 50
  • Connection type:Threaded connection
  • Connection standards:DIN | ISO | NPT
  • Body materials:1.4408, investment casting material | CW617N, brass
  • Supply voltages:110 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
  • Conformities:CSA | EAC
GEMÜ 8257
8257
  • Media temperature :-10 to 150 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 10 bar
  • Nominal size:DN 10
  • Connection type:Threaded connection
  • Connection standards:DIN | ISO | NPT
  • Body materials:1.4408, investment casting material | CW617N, brass
  • Supply voltages:230 V AC, 50 Hz | 230 V AC, 60 Hz | 24 V AC, 50 Hz | 24 V AC, 60 Hz | 24 V DC
  • Conformities:EAC
GEMÜ 8258
8258
  • Media temperature :-10 to 110 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0,1 to 16 bar
  • Nominal sizes:DN 8 to 50
  • Connection type:Threaded connection
  • Connection standards:DIN | ISO | NPT
  • Body materials:1.4408, investment casting material | CW617N, brass
  • Supply voltages:110 V AC, 50/60 Hz | 230 V AC, 50/60 Hz | 24 V AC, 50/60 Hz | 24 V DC
  • Conformities:EAC
GEMÜ 8259
8259
  • Media temperature :-10 to 110 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 20 bar
  • Nominal sizes:DN 2 to 5
  • Connection types:Threaded connection
  • Connection standards:DIN | ISO | NPT
  • Body materials:1.4408, investment casting material | CW617N, brass
  • Supply voltages:110 V AC, 50 Hz | 230 V AC, 50 Hz | 24 V DC
  • Conformities:ATEX | EAC
GEMÜ J70
J70
  • Media temperature :-10 to 90 °C
  • Ambient temperature:-10 to 40 °C
  • Operating pressure :0 to 6 bar
  • Nominal size:DN 8
  • Body materials:1.4404
  • Supply voltage:24 V DC
GEMÜ M75
M75
  • Media temperature :-10 to 90 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 8 to 20
  • Connection types:Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:DIN
  • Body materials:PP-H, grey | PVC-U, grey | PVDF
  • Supply voltages:110–230 V AC/DC | 20 - 48 V AC/DC | 24 V DC
  • Protection class:IP 65
  • Conformities:EAC | UL Recognized US