D480300W233D1ELF10 D22

Butterfly valve, bare shaft

Item number: 88826181
Description
Type D480 Butterfly valve, bare shaft
DN 300 DN 300
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material 3 EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc material D 1.4469, SUPERDUPLEX
Shaft material 1 AISI 420 / 1.4021
Shut-off seal material E EPDM
Liner fixing L Seat loose
Actuator flange F10 F10, flange type DIN EN ISO 5211
Shaft connection and size D22 Square, diagonal, WAF 22 mm

The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible