4231000ZXF09005M00000

Travel sensor for quarter turn

Item number: 88201717
Description
Type 4231 Rotary travel sensor
Accessory Z Accessory
Body material XF PAI, polyamidimide
Travel length 090 90° travel
Cable length 05M0 5 m cable, 3-pin
Cable connection 0000 Open wires with multicore cable ends

The GEMÜ  4231 travel sensor is intended for the attachment to valves with quarter turn actuators with 90° travel and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1435 ePos, GEMÜ 1436 cPos, GEMÜ 1436 eco cPos and GEMÜ 1441 cPos X intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).

  • Optional equipment protection by intrinsic safety (Ex i) for use in zones 1, 2, 21, 22
  • Simple mounting and retrofitting to quarter turn actuators
  • Compact, solid housing
  • Durable
  • Can be retrofitted to GEMÜ valves or third-party actuators
  • Technically advanced and proven construction