Type
Filter
B27: Ball valve, metal, manually operated, multi-port, threaded connection, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
2: Multi-port version, T-ball, end position "open", connection 1 and 3 open, T-ball, end position "closed", ports 1 and 2 open (Ball position see data sheet)
3: Multi-port version, T-ball, end position "open", connection 1 and 2 open, T-ball, end position "closed", ports 2 and 3 open (Ball position see data sheet)
4: Multi-port version, T-ball, end position "open", connection 1, 2 and 3 open, T-ball, end position "closed", ports 1 and 3 open (Ball position see data sheet)
L: Multi-port version, L-ball, end position "open", connection 2 and 3 open, L-ball, end position "closed", ports 1 and 3 open (Ball position see data sheet)
T: Multi-port version, T-ball, end position "open", connection 1, 2 and 3 open, T-ball, end position "closed", ports 1 and 3 open (Ball position see data sheet)
Connection type
Filter
1: Threaded socket DIN ISO 228
31: NPT female thread
Ball valve material
Filter
37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Liner material
Filter
5: PTFE
Control function
Filter
L: Manually operated, lockable hand lever
Execution type
Filter
OHNE
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
5227: Thermal break between actuator and valve body by mounting bridge, mounting bridge and mounting parts in stainless steel
5237: K-NR 5227, K-NR 7056, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
7056: Hand lever shortened for mounting feedback units.
Special version
Filter
OHNE
O: Special version for oxygen, maximum medium temperature: 60 °C media wetted materials cleaned and grease as well as seal with BAM test
X: ATEX certification
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability