Actuator version
Filter
0: Operator size 0
1: Operator size 1
2: Operator size 2
3: Operator size 3
4: Operator size 4
1Z: 2-stage actuator, actuator 1
2Z: 2-stage actuator, actuator 2
Regulating cone
Filter
OHNE
R3496: 25 m³/h - mod.EQ
RA405: 0,1 m³/h - mod.EQ with red. seat
RA406: 0,16 m³/h - mod.EQ with red. seat
RB207: 0,16 m³/h - linear with red. seat
RB208: 0,25 m³/h - linear with red. seat
RB209: 0,4 m³/h - linear with red. seat
RB405: 0,25 m³/h - mod.EQ with red. seat
RB406: 0,4 m³/h - mod.EQ with red. seat
RC205: 0,63 m³/h - linear with red. seat
RC206: 1 m³/h - linear with red. seat
RC405: 0,63 m³/h - mod.EQ with red. seat
RC406: 1 m³/h - mod.EQ with red. seat
RD205: 1,6 m³/h - linear with red. seat
RD206: 1,6 m³/h - linear with red. seat
RD405: 1,6 m³/h - mod.EQ with red. seat
RD406: 1,6 m³/h - mod.EQ with red. seat
RE207: 2,5 m³/h - linear with red. seat
RE208: 2,5 m³/h - linear with red. seat
RE209: 2,5 m³/h - linear with red. seat
RE407: 2,5 m³/h - mod.EQ with red. seat
RE408: 2,5 m³/h - mod.EQ with red. seat
RE409: 2,5 m³/h - mod.EQ with red. seat
RF207: 4 m³/h - linear with red. seat
RF208: 4 m³/h - linear with red. seat
RF209: 4 m³/h - linear with red. seat
RF407: 4 m³/h - mod.EQ with red. seat
RF408: 4 m³/h - mod.EQ with red. seat
RF409: 4 m³/h - mod.EQ with red. seat
RG209: 6,3 m³/h - linear with red. seat
RG210: 6,3 m³/h - linear with red. seat
RG211: 6,3 m³/h - linear with red. seat
RG212: 6,3 m³/h - linear with red. seat
RG409: 6,3 m³/h - mod.EQ with red. seat
RG410: 6,3 m³/h - mod.EQ with red. seat
RG411: 6,3 m³/h - mod.EQ with red. seat
RG412: 6,3 m³/h - mod.EQ with red. seat
RH209: 10 m³/h - linear with red. seat
RH210: 10 m³/h - linear with red. seat
RH211: 10 m³/h - linear with red. seat
RH212: 10 m³/h - linear with red. seat
RH409: 10 m³/h - mod.EQ with red. seat
RH410: 10 m³/h - mod.EQ with red. seat
RH411: 10 m³/h - mod.EQ with red. seat
RH412: 10 m³/h - mod.EQ with red. seat
RJ207: 16 m³/h - linear with red. seat
RJ208: 16 m³/h - linear with red. seat
RJ209: 16 m³/h - linear with red. seat
RJ407: 16 m³/h - mod.EQ with red. seat
RJ408: 16 m³/h - mod.EQ with red. seat
RJ409: 16 m³/h - mod.EQ with red. seat
RK205: 25 m³/h - linear with red. seat
RK206: 25 m³/h - linear with red. seat
RK405: 25 m³/h - mod.EQ with red. seat
RK406: 25 m³/h - mod.EQ with red. seat
RM203: 40 m³/h - linear with red. seat
RM403: 40 m³/h - mod.EQ with red. seat
RS600: 5 m³/h - linear
RS601: 5 m³/h - linear
RS602: 10 m³/h - linear
RS603: 10 m³/h - linear
RS604: 15 m³/h - linear
RS605: 24 m³/h - linear
RS606: 38 m³/h - linear
RS607: 60 m³/h - linear
RS610: 5 m³/h - mod.EQ
RS611: 5 m³/h - mod.EQ
RS612: 10 m³/h - mod.EQ
RS613: 10 m³/h - mod.EQ
RS614: 15 m³/h - mod.EQ
RS615: 24 m³/h - mod.EQ
RS616: 38 m³/h - mod.EQ
RS617: 60 m³/h - mod.EQ
RS640: 2,7 m³/h - mod.EQ
RS641: 2,7 m³/h - mod.EQ
RS642: 6,3 m³/h - mod.EQ
RS643: 6,3 m³/h - mod.EQ
RS644: 13,3 m³/h - mod.EQ
RS646: 35,6 m³/h - mod.EQ
RS647: 58 m³/h - mod.EQ
RS650: 2,7 m³/h - linear
RS651: 2,7 m³/h - linear
RS652: 6,3 m³/h - linear
RS653: 6,3 m³/h - linear
RS654: 13,3 m³/h - linear
RS656: 35,6 m³/h - linear
RS657: 58 m³/h - linear
RS660: 24 m³/h - linear
RS661: 38 m³/h - linear
RS662: 50 m³/h - linear
RS670: 24 m³/h - mod.EQ
RS671: 38 m³/h - mod.EQ
RS672: 50 m³/h - mod.EQ