Butterfly valve, manually operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN
500
DN 500
Body configuration
U
Double flange version (U-Section), length FTF EN 558 series 20
The GEMÜ R487 Victoria soft seated metal butterfly valve is manually operated. It has a hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Low torques thanks to PTFE coated bushes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Liner material is easy to read when installed
Sleek disc design for higher Kv values
Robust body coating comparable to ISO 12944-6 C5
Various actuator types can be selected
Optional accessories are installed, set and tested so they are ready for operation
The soft seated metal butterfly valve is manually operated. It has a hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R487: Butterfly valve, manually operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 500: DN 500
Body configuration: U: Double flange version (U-Section), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 2: PN 10 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: R: EN-GJS-400-15 (GGG-40), RILSAN PA11 coated
Shaft material: 1: 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Liner loose
Control function: 0: Manually operated (MA)
Actuator version: GB880N: Gearbox, cast iron
The GEMÜ R487 Victoria soft seated metal butterfly valve is manually operated. It has a hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R487: Butterfly valve, manually operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 500: DN 500
Body configuration: U: Double flange version (U-Section), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 2: PN 10 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: R: EN-GJS-400-15 (GGG-40), RILSAN PA11 coated
Shaft material: 1: 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Liner loose
Control function: 0: Manually operated (MA)
Actuator version: GB880N: Gearbox, cast iron
Item number: 88852917 R487500U222R1EL0 GB880N
Die weichdichtende, zentrische Absperrklappe aus Metall wird manuell betätigt. Sie verfügt je nach Kundenwunsch über einen Handhebel oder ein Handgetriebe. Die Absperrklappe ist in den Nennweiten DN 25 bis 600 und in genormten Einbaulängen ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) in den Gehäusevarianten Wafer, Lug und U-Sektion verfügbar.
Typ: Absperrklappe, manuell betätigt, Körper mit C5-M Beschichtung (min. 250µm) und integrierter Leckagenut, ausblassichere Welle mit Staubschutz, mehrfach durch PTFE-Buchse gelagert, mehrfach-Dichtsystem mit Einführschräge, Material in eingebautem Zustand ablesbar
DN: 500: DN 500
Gehäuseform: U: Doppelflansch-Ausführung (U-Sektion), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 2: 10 bar
Anschlussart: 2: PN 10 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 2: EN-GJS-400-15 (GGG40), Epoxy beschichtet 250 µm
Werkstoff Scheibe: R: EN-GJS-400-15 (GGG-40), RILSAN PA11 beschichtet
Werkstoff Welle: 1: 1.4021
Werkstoff Absperrdichtung: E: EPDM
Manschetten-Fixierung: L: Manschette lose
Steuerfunktion: 0: Manuell betätigt (MA)
Antriebsausführung: GB880N: Handgetriebe, Gusseisen
Die weichdichtende, zentrische Absperrklappe GEMÜ R487 Victoria aus Metall wird manuell betätigt. Sie verfügt je nach Kundenwunsch über einen Handhebel oder ein Handgetriebe. Die Absperrklappe ist in den Nennweiten DN 25 bis 600 und in genormten Einbaulängen ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) in den Gehäusevarianten Wafer, Lug und U-Sektion verfügbar.
Typ: R487: Absperrklappe, manuell betätigt, Körper mit C5-M Beschichtung (min. 250µm) und integrierter Leckagenut, ausblassichere Welle mit Staubschutz, mehrfach durch PTFE-Buchse gelagert, mehrfach-Dichtsystem mit Einführschräge, Material in eingebautem Zustand ablesbar
DN: 500: DN 500
Gehäuseform: U: Doppelflansch-Ausführung (U-Sektion), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 2: 10 bar
Anschlussart: 2: PN 10 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 2: EN-GJS-400-15 (GGG40), Epoxy beschichtet 250 µm
Werkstoff Scheibe: R: EN-GJS-400-15 (GGG-40), RILSAN PA11 beschichtet
Werkstoff Welle: 1: 1.4021
Werkstoff Absperrdichtung: E: EPDM
Manschetten-Fixierung: L: Manschette lose
Steuerfunktion: 0: Manuell betätigt (MA)
Antriebsausführung: GB880N: Handgetriebe, Gusseisen
Artikelnummer: 88852917 R487500U222R1EL0 GB880N
La vanne papillon métallique à axe centré et à étanchéité compressible est à commande manuelle. En fonction des spécifications du client, elle peut être équipée d'une poignée ou d'un démultiplicateur manuel. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 600 et avec les valeurs d'encombrement normalisées suivant ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) dans les versions de corps annulaire, à oreilles taraudées et à section en U.
Type: R487: Vanne papillon, à commande manuelle, corps avec revêtement C5-M (min. 250µm) et gorge de fuite intégrée, axe anti-éjection avec protection anti-poussière, montage multiple grâce à la douille en PTFE, système d'étanchéité multiple avec chanfrein d'insertion, matériau peut être lu en état installé
DN: 500: DN 500
Forme du corps: U: Version à double bride (U-Section), encombrement FTF EN 558 série 20
Pression de service: 2: 10 bar
Type de raccordement: 2: PN 10 / Bride EN 1092, FTF EN 558 rangée 20
Matériau du corps: 2: EN-GJS-400-15 (GGG40), revêtue Epoxy 250 µm
Matériau du disque: R: EN-GJS-400-15 (GGG-40), revêtue RILSAN PA11
Matériau de l'axe: 1: 1.4021
Materiau d'étanchéité du siège: E: EPDM
Fixation de la manchette: L: Manchette non solidaire
Fonction de commande: 0: Commande manuelle (MA)
Type d'actionneur: GB880N: Engrenage manuel, fonte
La vanne papillon métallique à axe centré et à étanchéité compressible GEMÜ R487 Victoria est à commande manuelle. En fonction des spécifications du client, elle peut être équipée d'une poignée ou d'un démultiplicateur manuel. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 600 et avec les valeurs d'encombrement normalisées suivant ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) dans les versions de corps annulaire, à oreilles taraudées et à section en U.
Type: R487: Vanne papillon, à commande manuelle, corps avec revêtement C5-M (min. 250µm) et gorge de fuite intégrée, axe anti-éjection avec protection anti-poussière, montage multiple grâce à la douille en PTFE, système d'étanchéité multiple avec chanfrein d'insertion, matériau peut être lu en état installé
DN: 500: DN 500
Forme du corps: U: Version à double bride (U-Section), encombrement FTF EN 558 série 20
Pression de service: 2: 10 bar
Type de raccordement: 2: PN 10 / Bride EN 1092, FTF EN 558 rangée 20
Matériau du corps: 2: EN-GJS-400-15 (GGG40), revêtue Epoxy 250 µm
Matériau du disque: R: EN-GJS-400-15 (GGG-40), revêtue RILSAN PA11
Matériau de l'axe: 1: 1.4021
Materiau d'étanchéité du siège: E: EPDM
Fixation de la manchette: L: Manchette non solidaire
Fonction de commande: 0: Commande manuelle (MA)
Type d'actionneur: GB880N: Engrenage manuel, fonte
Numéro d'article: 88852917 R487500U222R1EL0 GB880N
The tender texts have been copied to the clipboard